Note: This article is discontinued. You can find the current article here: 6042375 / Mounting/branch piece 60 A4

Mounting/branch piece 60 A4

Item no. 7136135 | EAN 4012195866695

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x200
Dimension B 200 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Material Stainless steel 1.4571
Material thickness, floor plate 1 mm
Rail thickness 1,25 mm
Surface Bright, treated
Type of connector, cable support system Screwed
Width 200 mm
Width 12 in
All types

All types

Types Width Item no. Quantity SSU
RAA 620 A4 200 mm 7136135
1 piece
RAA 630 A4 300 mm 7136143
1 piece
Downloads

Download

EU declaration of conformity RAA 620 A4 / 7136135 , 0.10MB , pdf
Download

Download

RAA 620 A4 / 7136135
Download