Note: This article is discontinued. You can find the current article here: 6042377 / Mounting/branch piece 60 A4

Mounting/branch piece 60 A4

Item no. 7136143 | EAN 4012195866701

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x300
Material Stainless steel 1.4571
Material thickness, floor plate 1 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Surface Bright, treated
Type of connector, cable support system Screwed

Dimensions

Dimension B 300 mm
Dimension R 50 mm
Height 60 mm
Height 2 in
Width 300 mm
Width 8 in
All types

All types

Types Width Item no. Quantity SSU
RAA 620 A4 200 mm 7136135
1 piece
RAA 630 A4 300 mm 7136143
1 piece
Downloads

Download

EU declaration of conformity RAA 630 A4 / 7136143 , 0.10MB , pdf
Download

RAA 630 A4 / 7136143
Download