Note: This article is discontinued. You can find the current article here: 6042381 / Mounting/branch piece 60 A4

Mounting/branch piece 60 A4

Item no. 7136252 | EAN 4012195866756

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x500
Material Stainless steel 1.4571
Material thickness, floor plate 1,5 mm
Rail thickness 1,25 mm
ROHS-conformant yes
Surface Bright, treated
Type of connector, cable support system Screwed

Dimensions

Dimension B 500 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Width 20 in
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 650 A4 500 mm 7136252
1 piece
RAA 660 A4 600 mm 7136271
1 piece
Downloads

Download

EU declaration of conformity RAA 650 A4 / 7136252 , 0.10MB , pdf
Download

RAA 650 A4 / 7136252
Download