Note: This article is discontinued. You can find the current article here: 6042383 / Mounting/branch piece 60 A4

Mounting/branch piece 60 A4

Item no. 7136271 | EAN 4012195866763

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Material Stainless steel 1.4571
Material thickness, floor plate 1,5 mm
Rail thickness 1,25 mm
Surface Bright, treated
Type of connector, cable support system Screwed
Width 24 in
Width 600 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 650 A4 500 mm 7136252
1 piece
RAA 660 A4 600 mm 7136271
1 piece
Downloads

Download

EU declaration of conformity RAA 660 A4 / 7136271 , 0.10MB , pdf
Download

Download

RAA 660 A4 / 7136271
Download