Note: This article is discontinued.

Mounting cover 250, nominal size RM2

Item no. 7400501 | EAN 4012195431381

7400501 / DUG 250-3 RM2
Round
Product description
Product description
Blanking lid for underfloor junction and branch box of type UZD250-3 for the installation of a GESRM2 installation unit.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Dimension 282x282x4
Dimension A 282 mm
Dimension d Ø 120 mm
Floor care Dry
Heavy-duty version no
Installation opening for on-floor tank no
Length 282 mm
Material Steel
Material thickness 4 mm
Mounting opening Round
Mounting opening cover yes
Nominal size 250 mm
Seal installation option no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanized
Trunking width, max. 250 mm
Trunking width, min. 190 mm
Width 282 mm
All types

All types

Types Mounting opening Item no. Quantity SSU
DUG 250-3 RM2 Round 7400501
1 piece
Downloads

Download

EU declaration of conformity DUG 250-3 RM2 / 7400501 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.