Mounting lid 250, nominal size 6

Item no. 7400463 | EAN 4012195431268

7400463 / DUG 250-3 6
Rectangular
Product description
Product description
Mounting lid for underfloor junction and branch box of type UZD250-3/4 for the installation of an installation unit of nominal size 6. Installation opening 3 mm recessed for later blanking lock with lid blind plate.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension 282x282x4
Dimension A 282 mm
Dimension a 201 mm
Dimension b 253 mm
Floor care Dry
Heavy-duty version no
Installation opening for on-floor tank no
Length 282 mm
Material Steel
Material thickness 4 mm
Mounting opening Rectangular
Mounting opening cover no
Nominal size 250 mm
Nominal size for device installation units 6
Seal installation option no
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanized
Trunking width, max. 250 mm
Trunking width, min. 190 mm
Width 282 mm
All types

All types

Types Mounting opening Item no. Quantity SSU
DUG 250-3 6 Rectangular 7400463
1 piece
Downloads

Download

EU declaration of conformity DUG 250-3 6 / 7400463 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.