Mounting lid, UA connection sockets DUG UA340 9

Item no. 7400552 | EAN 4012195438588

7400552 / DUG UA340 9
Round
Product description
Product description
Mounting lid for the installation of an installation unit in the UA underfloor socket.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Dimension 299,5x299,5
Material Steel
Material thickness 4 mm
Mounting opening Round
Nominal size 9 mm
Nominal size for device installation units 9
Product series UZD Underfloor junction box
Surface Strip galvanised

Dimensions

Dimension a 244 mm
Length 300 mm
Width 271 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 7,1067 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 7,1067 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Mounting opening Item no. Quantity SSU
DUG UA340 9 Round 7400552
1 piece
Downloads

Download

Download

EU declaration of conformity DUG UA340 9 / 7400552 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.