Mounting plate 2 x data socket type B for System 55

Item no. 7408703 | EAN 4012195693475

Product description
Product description
Mounting plate to accept two connection sockets for data technology of the following types BTR: E-DAT Modul; Dätwyler: MS and MS-N module; Kerpen: VarioKeystone.
Dimensions of a mounting opening in mm: 19.35/21.55 x 14.85.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection options 2 connection sockets for data technology of the following types BTR: E-DAT Modul; Dätwyler: MS and MS-N module; Kerpen: VarioKeystone
Decouplable no
Dimension 77x24x1,5
Fastening type Lockable
Floor covering protection frame no
Floor plate no
Heavy-duty version no
Installation opening for on-floor tank no
Labelling panel no
Lowerable to be flush-floor no
Material Stainless steel 1.4301
ROHS-conformant yes
Seal installation option no
Strain relief option yes
Suitable for cavity floor installation yes
Suitable for raised floor installation yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts yes
Suitable for underfloor ducts yes
With floor covering recess no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1583 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1583 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
MPMT45 2A 7408701
1 piece
MPMT45 2B 7408703
1 piece
MPMT45 2C 7408705
1 piece
MPMT45 2F 7408707
1 piece
Downloads

Download

No invitation to tender text is available for this product.