Mounting plate for data technology, type C

Item no. 7408806 | EAN 4012196460724

Product description
Product description
Mounting plate to accept two data connection modules of the following types: Brand-Rex: shielded; EKU: E-Stone; Dätwyler: KS-T, MS-K and KU-T module; R&M: Snap-In and Keystone; Rutenbeck: UM and UMflex; SETEC: MKJ, UKJ and XKJ; Siemon TERA; Telegärtner: AMJ and UMJ.
Dimensions of a mounting opening in mm: 19.30 x 14.80.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Application Mounting box
Blanking lid no
CO₂ Footprint (GWP) Cradle-to-Gate 0,265 kg CO₂e / 1 Piece
Device type Miscellaneous
Fastening type Lockable
Installation technology Miscellaneous
Labelling panel no
Length 65 mm
Material Stainless steel
Number of installable devices 2
Number of single openings 2
Suitable for labelling panel no
Width 36 mm
All types

All types

Types Item no. Quantity SSU
MP R2 2C 7408806
1 piece
Downloads

Download

Download

EU declaration of conformity MP R2 2C / 7408806 , 0.15MB , pdf
Download

MP R2 2C / 7408806
Download