Mounting support 71MT2, double, for Modul 45®

Item no. 6288576 | EAN 4012195889106

Product description
Product description
Front-locking, double mounting support for Modul 45 data technology systems and Modul 45connect protective contact sockets.



  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Accessory mounting type Lock
Box mounting type Front
CO2 Footprint (GWP) Cradle-to-Gate 0,1609 kg CO2e / 1 Piece
Colour Light grey; RAL 7035
CO₂ Footprint (GWP) 0,1609 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Device type Grid 45
Dimension 15x76x127
Fastening track Other
Halogen-free yes
Height 15 mm
Length 127 mm
Material Polyamide
Number of units 2
Strain relief option no
Version for Open
Width 76 mm
With connection compartment no
All types

All types

Types Number of units Accessory mounting type Item no. Quantity SSU
71MT1 45 1 Lock 6288572
10 piece
71MT3 45-2 3 Lock 6288574
5 piece
71MT2 45 2 Lock 6288576
5 piece
71MTD 1 Bolts 6288577
5 piece
Downloads

Download

EU declaration of conformity 71MT2 45 / 6288576 , 0.10MB , pdf
Download
REACH Declaration of conformity 71MT2 45 / 6288576 , 0.12MB , pdf
RoHS Declaration of conformity 71MT2 45 / 6288576 , 0.13MB , pdf

No invitation to tender text is available for this product.