MS4141 mounting rail, slot 22 mm, FS, side perforation

Item no. 1122481 | EAN 4012195697978

1122481 / MS4141PP1000FS
1000 mm
41 mm
41 mm
2.5 mm
Strip galvanised
Product description
Product description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Clamp clip for C profile rail, slot width 18–22 mm
  • Slot width 22 mm
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Dimension 1000x41x41
Drill hole spacing, centre 50 mm
Hole size 14x28
Maintain electrical functions yes
Material Steel
Material thickness 2,5 mm
Profile shape C profile
Slot width 22 mm
Static value A 2,42 cm²
Static value ly 6 cm⁴
Static value lz 6,97 cm⁴
Static value Wy 2,91 cm³
Static value Wz 4,4 cm³
Surface Strip galvanised
Type of perforation 3 sides perforated
Version for Single profile
With perforation yes
With toothing yes

Dimensions

Dimension L 1000 mm
Height 41 mm
Length 1000 mm
Width 41 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,8391 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,8391 kg CO₂e
Declared Unit (LCA) Metres
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Material thickness Surface Item no. Quantity SSU
MS4141PP1000FS 1000 mm 41 mm 41 mm 2.5 mm Strip galvanised 1122481
1 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Slide nut ZL Slide nut ZL MS41SN M10 ZL 1147214
50 piece
Hammer-head bolt ZL Hammer-head bolt ZL MS41HB M10x30 ZL 1148322
50 piece
Downloads

Download

EU declaration of conformity MS4141PP1000FS / 1122481 , 0.10MB , pdf
Download

MS4141PP1000FS / 1122481
Download