Multifunctional connector FS

Item no. 6225712 | EAN 4012196443253

60 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
Multifunctional connector for joining cable ladders with a side height of 60 mm. Symmetrical and asymmetrical reductions, infinitely-adjustable bends between 0–60° and add-on tees can be created.


  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screw connector
Dimension 60x300
Maintain electrical functions no
Material Steel
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable support system width, max. 300 mm
Suitable for cable support system width, min. 300 mm
Suitable for cable tray no
Suitable for cable tray system height 60 mm
Suitable for mesh cable tray no
Surface Strip galvanised
Version for Straight and angle connector

Dimensions

Dimension B 300 mm
Height 60 mm
Length 604 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,0819 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,0819 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Dimension B Plate thickness Material Surface Item no. Quantity SSU
LMFV 620 FS 200 mm 60 mm 200 mm 1.5 mm Steel Strip galvanised 6225710
1 piece
LMFV 630 FS 300 mm 60 mm 300 mm 1.5 mm Steel Strip galvanised 6225712
1 piece
LMFV 640 FS 400 mm 60 mm 400 mm 1.5 mm Steel Strip galvanised 6225714
1 piece
LMFV 650 FS 500 mm 60 mm 500 mm 1.5 mm Steel Strip galvanised 6225716
1 piece
LMFV 660 FS 600 mm 60 mm 600 mm 1.5 mm Steel Strip galvanised 6225718
1 piece
Downloads

Download

EU declaration of conformity LMFV 630 FS / 6225712 , 0.10MB , pdf
Download

Download

LMFV 630 FS / 6225712
Download