Mushroom-shaped air-termination with connectors

Item no. 5405769 | EAN 4012195428718

Product description
Product description
• Mushroom-shaped air-termination from aluminium

• With pre-mounted cross-piece and hexagonal bolt M8 x 25, hot-dip galvanised steel

• For round conductor Rd 8-10 and flat conductor FL 30
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Diameter 80 mm
Dimension 50-60mm
Fit Rd 8-10/ FL30 mm
Material Steel
ROHS-conformant Exempt
Surface Hot-dip galvanised
Version for Mushroom-shaped interceptor

Dimensions

Dimension d min. 80 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,7614 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,7614 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
128 F 5405769
5 piece
Downloads

Download

Download

EU declaration of conformity 128 F / 5405769 , 0.06MB , pdf
REACH Declaration of conformity 128 F / 5405769 , 0.13MB , pdf
RoHS Declaration of conformity 128 F / 5405769 , 0.13MB , pdf

128 F / 5405769
Download