Note: This article is discontinued.

Perforated steel strap

Item no. 1470264 | EAN 4012195138433

Product description
Product description
Perforated mounting strap in wave form, for the mounting of pipes on walls and ceiling, for example. In uncoiling box.
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 26x1,2mm
Dimension 26 x 1,2
Dimension A 25 mm
Dimension b 26 mm
Dimension d 8,5 mm
Hole diameter 8,5 mm
In the holder yes
Material Steel
per rolls 10
Perforation Round/rectangular
Size III
Surface Strip galvanized
Type of band Straight
Version for Perforated
With perforation yes
All types

All types

Types Dimension A Dimension Hole diameter Item no. Quantity SSU
5055 I12 FS 14.4 mm 12 x 1 5.2 mm 1470124
1 piece
5055 II17 FS 20 mm 17 x 1 6.5 mm 1470175
1 piece
5055 III26 FS 25 mm 26 x 1,2 8.5 mm 1470264
1 piece
5055 LI12 FS 14.4 mm 12 x 0,75 5.2 mm 1471120
1 piece
5055 LII17 FS 20 mm 17 x 0,75 6.5 mm 1471171
1 piece
5055 L II 50 20 mm 17 x 0,75 6.5 mm 1471213
1 piece
5055 LIII26 FS 25 mm 26 x 1 8.5 mm 1471260
1 piece
Downloads

Download

5055 III26 FS / 1470264
Download