Note: This article is discontinued.

Perforated steel strap, plastic-coated

Item no. 1473220 | EAN 4012195139393

Black
Product description
Product description
Perforated steel strap with PE plastic jacketing.
  • Halogen-free; without chlorine, fluorine and bromine
  • gas-/battery-actuated setting tool
Technical data

Technical data

Colour Black
Dimension 14x3mm
Dimension 14 x 3
Dimension A 12 mm
Dimension b 12 mm
Dimension b1 14 mm
Dimension d 5,2 mm
Dimension t 0,75 mm
Dimension t1 (mm) 3
Halogen-free yes
Hole diameter 5,2 mm
In the holder no
Material Steel
per rolls 10
Perforation Round
Size I
Surface Strip galvanized / plastic coated
Type of band Straight
Version for Perforated
With perforation yes
All types

All types

Types Dimension A Dimension Hole diameter Colour Item no. Quantity SSU
5055 L PE I 14 12 mm 14 x 3 5.2 mm Black 1473220
1 piece
5055 L PE II 19 15 mm 19 x 3 6.5 mm Black 1473271
1 piece
5055 L PE III 28 20 mm 28 x 3,7 8.5 mm Black 1473360
1 piece
Downloads

Download

5055 L PE I 14 / 1473220
Download