- Product description
-
Product descriptionPipe adapter for transferring an installation pipe to the WDK trunking.
-
- Technical data
-
Technical data
Colour Pure white; RAL 9010 Dimension 15x27x50mm Material Polycarbonate/Acrylnitrile-butadiene-styrene Permitted temperature range, max. 60 °C Permitted temperature range, min. -5 °C Product series WDK Protection rating IP30 Protection rating IK code IK04 ROHS-conformant yes CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,0419 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,0419 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-21T00:00:00.000+0200 - All types
- Downloads
-
Data sheet WDK HPC13025RW16 / 6193710 , 0.17MB , pdfSafety data sheet WDK HPC13025RW16 / 6193710 , 0.02MB , pdfCatalogue cable routing systems , 2.10MB , pdfEU declaration of conformity WDK HPC13025RW16 / 6193710 , 0.10MB , pdfUK Declaration of Conformity WDK HPC13025RW16 / 6193710 , 0.09MB , pdfREACH Declaration of conformity WDK HPC13025RW16 / 6193710 , 0.12MB , pdfRoHS Declaration of conformity WDK HPC13025RW16 / 6193710 , 0.13MB , pdfLabel approval VDE symbol approval, WDK , 0.64MB , pdfMounting instructions Mounting instructions Mounting aid WDK , 0.07MB , pdfNo invitation to tender text is available for this product.
Kazakhstan - English