Note: This article is discontinued. You can find the current article here: 2047971 / Pipe end cap, splittable, metric, black

Pipe end cap, metric, black

Item no. 2047969 | EAN 4012195469155

Product description
Product description
Pipe end sleeve to slot onto electrical installation pipes, metric.
  • Indication of metric products
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
Technical data

Technical data

Brushed surface no
Colour Black
Dimension M32
for pipe diameter 32 mm
Halogen-free yes
Material Polyethylene
Polished surface no
Product series BlackLine, Metal pipes
ROHS-conformant yes
Size M32
Version for Connector

Dimensions

Dimension D1 35,4 mm
Dimension D2 27,5 mm
Dimension L1 34 mm
Dimension L2 3 mm
All types

All types

Types Size Item no. Quantity SSU
129 M20 SW M20 2047942
100 piece
129 M25 SW M25 2047950
50 piece
129 M32 SW M32 2047969
50 piece
Downloads

Download

129 M32 SW / 2047969
Download