Note: This article is discontinued. You can find the current article here: 2047898 / Pipe end cap, splittable, metric, light grey

Pipe end cap, metric, lightgrey

Item no. 2047896 | EAN 4012195037576

Product description
Product description
Pipe end sleeve to slot onto electrical installation pipes, metric.
  • Indication of metric products
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
Technical data

Technical data

Brushed surface no
Colour Light grey; RAL 7035
Dimension M63
for pipe diameter 63 mm
Halogen-free yes
Material Polyethylene
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size M63
Version for Connector

Dimensions

Dimension D1 66,4 mm
Dimension D2 55 mm
Dimension L1 59 mm
Dimension L2 4 mm
All types

All types

Types Size Item no. Quantity SSU
129 M20 M20 2047829
100 piece
129 M32 M32 2047853
50 piece
129 M63 M63 2047896
25 piece
Downloads

Download

129 M63 / 2047896
Download