Pipe end cap, splittable, PG, light grey

Item no. 2044529 | EAN 4012196594146

Product description
Product description
Separable pipe end cap to slot onto PG electrical installation pipes.

The separable pipe end cap can be used for repairs on existing installations according to regulations. It is not necessary to disconnect the cables, allowing quick mounting.
  • Halogen-free; without chlorine, fluorine and bromine
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread Pg
  • CO₂ footprint (PCF)
Technical data

Technical data

Brushed surface no
Colour Light grey; RAL 7035
Dimension PG29
for pipe diameter 37 mm
Material Polyethylene
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size PG29
Version for Connector

Dimensions

Dimension D1 38 mm
Dimension D2 30 mm
Dimension L1 30 mm
Dimension L2 3 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0273 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0273 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types Size Item no. Quantity SSU
129 TB PG9 PG9 2044509
50 piece
129 TB PG11 PG11 2044511
50 piece
129 TB PG13,5 PG13,5 2044513
50 piece
129 TB PG16 PG16 2044516
50 piece
129 TB PG21 PG21 2044521
50 piece
129 TB PG29 PG29 2044529
50 piece
129 TB PG36 PG36 2044536
30 piece
129 TB PG42 PG42 2044542
30 piece
129 TB PG48 PG48 2044548
20 piece
Downloads

Download

129 TB PG29 / 2044529
Download