Plastic corrosion protection strip

Item no. 2360101 | EAN 4012195230595

10000 mm
Product description
Product description
• Approx. 1.1 mm thick
• Width: 50 mm or 100 mm, made of petrolatum-coated chemical fibre fabric
• Can be processed cold
Technical data

Technical data

Colour Brown
Dimension 100mm
Material Petrolatum
ROHS-conformant yes

Dimensions

Length 10000 mm
Length 10 m
Width 100 mm
All types

All types

Types Length Width Item no. Quantity SSU
356 50 10000 mm 50 mm 2360055
1 piece
356 100 10000 mm 100 mm 2360101
1 piece
Downloads

Download
Download

356 100 / 2360101
Download