Pressure clip with knock-in anchor, for 8 cables

Item no. 2204851 | EAN 4012195597490

8
Product description
Product description
With pre-mounted knock-in anchor, 6 mm Ø.
Required drill hole depth 50 mm.
Clamping height 9 mm – with spacer 13 mm.
Fastening hole 6 mm Ø.
2032/SD for max. 8 cables NYM 3 x 1.5 mm²
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension 1x8 NYM3x1,5
Flame-resistant version no
Halogen-free yes
Maintain electrical functions no
Material Polyamide
No. of conductors NYM 3 x 1.5 8
Product series Cable and pipe fastening
ROHS-conformant yes
With anchor yes

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0805 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0805 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2032 SD 8 2204800
50 piece
2032 SD SP 8 2204851
100 piece
Downloads

Download

EU declaration of conformity 2032 SD SP / 2204851 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

2032 SD SP / 2204851
Download