Surge protection
Data technology
Data technology
Filter
Plug-in system
RJ45 8(8) (3)
Terminal (1)
Number of poles
2 (1)
8 (3)
Total discharge current (8/20)
5 kA (1)
7 kA (1)
10 kA (1)
22,5 kA (1)
Maximum continuous voltage AC
41 V (2)
46 V (1)
125 V (1)
Maximum continuous voltage DC
58 V (2)
65 V (1)
180 V (1)
2 products (4 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 5081698
Combination protection device TD-2D-V for VDSL systems
To product
3 Variants
Surge protection for high-speed networks up to 1 GBit (Class EA/CAT6)
To product