• Surge protection
  • PV generator connection box
  • Products
    • Products by sector
      • Photovoltaics
        • Surge protection
          • PV lightning current and surge protection
          • PV surge protection
          • PV generator connection box
          • Data technology
          • AC power supplies

PV generator connection box

Filter
Number of MPPTs
Entries per MPPT
Exits per MPPT
SPD to EN 61643-11
Maximum continuous voltage DC
Anschlussart Generatoranschlusskasten
8 products (9 Variants)
30 60 90
Generator connection box, type 2, with MC4 connector for 1 x 1 string
Item no. 5088554

Generator connection box, type 2, with MC4 connector for 1 x 1 string

To product
Generator connection box, type 2, with MC4 connector for 2 x 1 string
Item no. 5088556

Generator connection box, type 2, with MC4 connector for 2 x 1 string

To product
Generator connection box, type 1+2, with MC4 connector for 1 x 1 string
Item no. 5088564

Generator connection box, type 1+2, with MC4 connector for 1 x 1 string

To product
Generator connection box, type 1+2, with MC4 connector for 2 x 1 string
Item no. 5088565

Generator connection box, type 1+2, with MC4 connector for 2 x 1 string

To product
Generator connection box, type 1+2, to 900 V DC with disconnection switch (32 A) 1 x 1 string
Item no. 5088635

Generator connection box, type 1+2, to 900 V DC with disconnection switch (32 A) 1 x 1 string

To product
Generator connection box, type 1+2, with four fuse holders for 4 x 1 string
Item no. 5088640

Generator connection box, type 1+2, with four fuse holders for 4 x 1 string

To product
Generator connection box, type 2, for 4 x 1 string
2 Variants

Generator connection box, type 2, for 4 x 1 string

To product
Generator connection box, type 2, up to 1,000 V DC with disconnection switch (32 A) for 1 x 1 string
Item no. 5088660

Generator connection box, type 2, up to 1,000 V DC with disconnection switch (32 A) for 1 x 1 string

To product