Note: This article is discontinued. You can find the current article here: 5096987 / LightningController Compact - MCF100

Protection Set PS4-B+C OS

Item no. 5089784 | EAN 4012195405641

5089784 / PS4-B+C OS
3+N/PE
255 V
IP20
Product description
Product description
Protection set, lightning and surge arrester, type 1+2, to VDE 0675 Part 6-11 (DIN EN 61643-11).



• Arresting capacity 100 kA 10/350 µs BET tested
• Pre-mounted and ready for connection, including connecting bridges, connection terminals marked
• For use in TN-C network systems

Note: Max. backup fuse (required only if not already fitted in network) 125 A gL/gG
Technical data

Technical data

Dimension 255V
Follow current quenching capacity (eff) [N-PE] 25 kA
Lightning protection zone LPZ 0→2
Lightning surge current (10/350 μs) 100 kA
Max. mains-side overcurrent protection 125
Maximum back-up fuse 125 A
Maximum continuous voltage AC 255 V
Nominal voltage AC (50/60 Hz) 230 V
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Permitted temperature range, max. 85 °C
Permitted temperature range, min. -40 °C
Pole version 3+N/PE
Protection rating IP20
Response time <25 ns
Short-circuit resistance 25 kA
Short-circuit resistance for max. mains-side overcurrent protection 25 kA
Signalling on device Visual
SPD to EN 61643-11 Type 1+2
SPD to IEC 61643-11 Class I+II

Connectivity options

Conductor cross-section, rigid (single-wire/multiwire), max. 50 mm²
Conductor cross-section, rigid (single-wire/multiwire), min. 10 mm²

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,3361 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 8,3361 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Pole version Maximum continuous voltage AC Protection rating Item no. Quantity SSU
PS4-B+C OS 3+N/PE 255 V IP20 5089784
1 piece
Downloads

Download

No invitation to tender text is available for this product.