Protective frame for ISSHS4

Item no. 6286810 | EAN 4012195144090

Product description
Product description
Protective frame for ISSHS4 service pole for mechanical protection of the columns in the foot area.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Floor service pole
  • Track width 76.5 mm
  • Devices
  • Protective contact socket
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,017 kg CO2e / 1 Piece
Colour Jet black; RAL 9005
CO₂ Footprint (GWP) 3,017 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 41x214
Halogen-free yes
Height 41,5 mm
Length 214,5 mm
Material Steel
Type of accessory Miscellaneous
Width 214,5 mm
All types

All types

Types Item no. Quantity SSU
ISSHS4SR 6286810
1 piece
Downloads

Download

Download

EU declaration of conformity ISSHS4SR / 6286810 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.