Protective panel 108 FS

Item no. 6049252 | EAN 4012196147816

6049252 / SB BKS FS
3000 mm
6.5 mm
108 mm
Strip galvanised
Steel
Product description
Product description
Protective panel, to be attached at the side as a collision guard for the walkable BKRS cable tray system. The side height is 108 mm.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,2085 kg CO2e / 1 Meter
Colour zinc
Dimension 100x3000
Dimension h 4 in
Height 108 mm
Length 10 ft
Length 3000 mm
Material Steel
Rustproof steel, pickled no
Surface Strip galvanised
Thickness 1 mm
Width 6,5 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
SB BKS FS 3000 mm 6.5 mm 108 mm Strip galvanised Steel 6049252
3 m
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity SB BKS FS / 6049252 , 0.10MB , pdf
Download
REACH Declaration of conformity SB BKS FS / 6049252 , 0.27MB , pdf

SB BKS FS / 6049252
Download