PYROPLUG® Peg plugs

Item no. 7202561 | EAN 4012196434527

Product description
Product description
Plug for cable insulation.

Protect the FBA plugs against water in order to guarantee safe foaming in case of fire.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Accessories required yes
Colour Brown
Diameter 107 mm
Dimension Ø107x70mm
Fire protection version Foam plug
For opening, max. 107 mm
For opening, min. 97 mm
Material Permanently elastic, closed-pore foam
Product series PYROPLUG®
ROHS-conformant yes
Shape Round

Dimensions

Dimension d 107 mm
Dimension d min. 117 mm
Height 70 mm
All types

All types

Types Dimension d Dimension d min. For opening, min. For opening, max. Item no. Quantity SSU
FBA-SN65 65 mm 75 mm 55 mm 65 mm 7202553
4 piece
FBA-SN78 78 mm 87 mm 68 mm 78 mm 7202557
4 piece
FBA-SN107 107 mm 117 mm 97 mm 107 mm 7202561
4 piece
FBA-SN122 122 mm 132 mm 112 mm 122 mm 7202565
4 piece
FBA-SN134 134 mm 144 mm 124 mm 134 mm 7202569
4 piece
FBA-SN165 165 mm 175 mm 155 mm 165 mm 7202573
1 piece
FBA-SN200 200 mm 210 mm 190 mm 200 mm 7202577
1 piece
FBA-SN250 250 mm 260 mm 240 mm 250 mm 7202581
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
PYROPLUG® screed filler PYROPLUG® screed filler FBA-SP 7202322
1 piece
Calcium silicate plate Calcium silicate plate KSI-P1 7202283
1 piece
Calcium silicate plate Calcium silicate plate KSI-P2 7202904
1 piece
Calcium silicate plate Calcium silicate plate KSI-P3 7202912
1 piece
Identification plate DE Identification plate DE KS-S DE 7205425
1 piece
Downloads

Download
Download

EU declaration of conformity FBA-SN107 / 7202561 , 0.11MB , pdf
Download
REACH Declaration of conformity FBA-SN107 / 7202561 , 0.13MB , pdf

FBA-SN107 / 7202561
Download