Quick connector

Item no. 6016561 | EAN 4012196517992

44 mm
11 mm
1.45 mm
Steel
Strip galvanised zinc/aluminium, Double Dip
Product description
Product description
Quick connector for screwless straight connection of mesh cable trays without special tools, for mesh cable trays up to a width of 150 mm.
Figure: Positioning and quantity of mesh cable tray connectors.

50–150 mm = 2 units

When selecting the connector, please take the appropriate wire thickness of the mesh cable tray into account.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • BET-tested to DIN EN 61537
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable connector, horizontal no
Articulated connector, vertical no
Colour zinc
Connection type Screwless connector
Dimension 69 x 44
Dimension d 4,8mm
Maintain electrical functions no
Material Steel
Plate thickness 1,45 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Version for Straight connector

Dimensions

Height 11 mm
Height 0,43 in
Length 69 mm
Width 44 mm
Width 1,73 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1063 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1063 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Height Plate thickness Material Surface Dimension Item no. Quantity SSU
GRS 3.9 DD 44 mm 11 mm 1.45 mm Steel Strip galvanised zinc/aluminium, Double Dip d 3,9mm 6016545
50 piece
GRS 4.8 DD 44 mm 11 mm 1.45 mm Steel Strip galvanised zinc/aluminium, Double Dip d 4,8mm 6016561
50 piece
Downloads

Download

EU declaration of conformity GRS 4.8 DD / 6016561 , 0.10MB , pdf
Download

Download
Download

GRS 4.8 DD / 6016561
Download