Note: This article is discontinued. You can find the current article here: 2153839 / Quick pipe T piece, light grey

Quick pipe T piece, light grey

Item no. 2153872 | EAN 4012195510314

Product description
Product description
Fitting for plastic electrical installation pipes to create T branches. Suitable for Quick pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 40
  • Thread metric
Technical data

Technical data

Brushed surface no
Colour Light grey; RAL 7035
Dimension M16
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Polished surface no
Product series Quick pipe
ROHS-conformant yes
Size M16
Version for Connector
With sleeve no

Dimensions

Dimension B 20,4 mm
Dimension B2 94,4 mm
Dimension L 57,4 mm
Dimension R 20 mm
All types

All types

Types Dimension L Size Item no. Quantity SSU
2953 T M16 LGR 57.4 mm M16 2153872
5 piece
2953 T M25 LGR 77.2 mm M25 2153876
5 piece
Downloads

Download

2953 T M16 LGR / 2153872
Download