Note: This article is discontinued. You can find the current article here: 7111740 / Reducer/stop-end 110 FS

Reducer/stop-end 110 FS

Item no. 7111541 | EAN 4012196243259

110 mm
Product description
Product description
Reducer/stop-end for cable trays with side height 110 mm.

From a width of 150 mm, the perforated lower flange is provided.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Dimension 110x550
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Wide-span version no

Dimensions

Dimension B 550 mm
Height 110 mm
Height 4 in
Width 550 mm
Width 22 in
All types

All types

Types Width Height Item no. Quantity SSU
RWEB 110 FS 100 mm 110 mm 7111096
1 piece
RWEB 115 FS 150 mm 110 mm 7111201
1 piece
RWEB 120 FS 200 mm 110 mm 7111207
1 piece
RWEB 130 FS 300 mm 110 mm 7111304
1 piece
RWEB 140 FS 400 mm 110 mm 7111428
1 piece
RWEB 150 FS 500 mm 110 mm 7111509
1 piece
RWEB 155 FS 550 mm 110 mm 7111541
1 piece
RWEB 160 FS 600 mm 110 mm 7111740
1 piece
Downloads

Download

EU declaration of conformity RWEB 155 FS / 7111541 , 0.11MB , pdf
Download

RWEB 155 FS / 7111541
Download