Reducer/stop-end 60 FS

Item no. 7109615 | EAN 4012196606283

60 mm
Product description
Product description
Reducer/stop-end for cable trays with side height 60 mm.

From a width of 150 mm, a perforated lower flange is available.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 60x300
Dimension B 300 mm
Height 60 mm
Maintain electrical functions no
Material Steel
Plate thickness 0,7 mm
Rustproof steel, pickled no
Surface Strip galvanised
Wide-span version no
Width 400 mm
All types

All types

Types Width Height Item no. Quantity SSU
RWEB 610 FS RU 200 mm 60 mm 7109611
1 piece
RWEB 615 FS RU 250 mm 60 mm 7109612
1 piece
RWEB 620 FS RU 300 mm 60 mm 7109613
1 piece
RWEB 630 FS RU 400 mm 60 mm 7109615
1 piece
RWEB 640 FS RU 500 mm 60 mm 7109617
1 piece
RWEB 650 FS RU 600 mm 60 mm 7109619
1 piece
RWEB 660 FS RU 700 mm 60 mm 7109621
1 piece
Downloads

Download

Download

EU declaration of conformity RWEB 630 FS RU / 7109615 , 0.11MB , pdf
Download

Download

RWEB 630 FS RU / 7109615
Download