- Product description
-
Product descriptionReducer/stop-end for cable trays with side height 60 mm.
From a width of 150 mm, a perforated lower flange is available.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Colour zinc Dimension 60x500 Maintain electrical functions no Material Steel Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Surface Strip galvanised Wide-span version no Dimensions
Dimension B 500 mm Height 60 mm Width 600 mm - All types
- Downloads
-
Data sheet RWEB 650 FS RU / 7109619 , 0.17MB , pdfCatalogue Cable support systems , 2.10MB , pdfEU declaration of conformity RWEB 650 FS RU / 7109619 , 0.11MB , pdfREACH Declaration of conformity RWEB 650 FS RU / 7109619 , 0.13MB , pdfRoHS Declaration of conformity RWEB 650 FS RU / 7109619 , 0.13MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English