Note: This article is discontinued. You can find the current article here: 7107562 / Reducing bracket and end closure 110 DD

Reducing bracket and end closure 110 DD

Item no. 7107560 | EAN 4012196241330

110 mm
Product description
Product description
Reducer/stop-end for cable trays with side height 110 mm.

From a width of 150 mm, a perforated lower flange is available.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Colour zinc
Dimension 110x550
Dimension B 550 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Plate thickness 1 mm
Rustproof steel, pickled no
Surface Strip galvanised zinc/aluminium, Double Dip
Wide-span version no
Width 22 in
Width 550 mm
All types

All types

Types Width Height Item no. Quantity SSU
RWEB 110 DD 100 mm 110 mm 7107455
1 piece
RWEB 120 DD 200 mm 110 mm 7107471
1 piece
RWEB 130 DD 300 mm 110 mm 7107501
1 piece
RWEB 140 DD 400 mm 110 mm 7107536
1 piece
RWEB 150 DD 500 mm 110 mm 7107552
1 piece
RWEB 155 DD 550 mm 110 mm 7107560
1 piece
RWEB 160 DD 600 mm 110 mm 7107562
1 piece
Downloads

Download

EU declaration of conformity RWEB 155 DD / 7107560 , 0.11MB , pdf
Download

RWEB 155 DD / 7107560
Download