Reduction, metric thread

Item no. 2030632 | EAN 4012195394518

Product description
Product description
Reduction with metric internal and external thread for mounting plastic cable glands on enclosures. Protection class IP54 without additional connecting seal. Protection class up to IP68 possible with additional connecting seal, e.g. O-ring or flat sealing ring.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Thread metric
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Light grey; RAL 7035
Dimension M32-M12
explosion-proof no
Halogen-free yes
Material Polyamide
Nickel-plated no
Product series V-TEC VM
ROHS-conformant yes
Thread dimension, metric, external 32
Thread dimension, metric, internal 12
Thread length 10 mm
Thread type: External thread Metric
Thread type: Internal thread Metric
WAF 36

Dimensions

Dimension E 40 mm
Dimension L 16 mm
Dimension L1 10 mm
Dimension L2 6 mm
Dimension L3 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0433 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0433 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread dimension, metric, external Thread dimension, metric, internal WAF Item no. Quantity SSU
107 R M20-12 PA 20 12 24 2030616
100 piece
107 R M20-16 PA 20 16 24 2030619
100 piece
107 R M25-12 PA 25 12 29 2030624
100 piece
107 R M25-16 PA 25 16 29 2030626
100 piece
107 R M25-20 PA 25 20 29 2030628
100 piece
107 R M32-12 PA 32 12 36 2030632
50 piece
107 R M32-16 PA 32 16 36 2030634
50 piece
107 R M32-20 PA 32 20 36 2030637
50 piece
107 R M32-25 PA 32 25 36 2030640
50 piece
107 R M40-16 PA 40 16 46 2030643
50 piece
107 R M40-20 PA 40 20 46 2030646
50 piece
107 R M40-25 PA 40 25 46 2030649
50 piece
107 R M40-32 PA 40 32 46 2030652
50 piece
107 R M50-20 PA 50 20 55 2030655
25 piece
107 R M50-25 PA 50 25 55 2030659
25 piece
107 R M50-32 PA 50 32 55 2030661
25 piece
107 R M50-40 PA 50 40 55 2030664
25 piece
107 R M63-25 PA 63 25 68 2030667
25 piece
107 R M63-32 PA 63 32 68 2030670
25 piece
107 R M63-40 PA 63 40 68 2030673
25 piece
107 R M63-50 PA 63 50 68 2030675
25 piece
Downloads

Download

107 R M32-12 PA / 2030632
Download