Ridge conductor holder with tensioning spring

Item no. 5203018 | EAN 4012195784968

5203018 / 132 U 35
35 mm
RD 8 mm
Product description
Product description
• For round conductor Rd 8

• Clamping range 280-380 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Application Ridge
Clamping range D, max. 380 mm
Clamping range D, min. 280 mm
Conductor diameter, min. 8
Conductor fastening type With clip
Dimension 8 mm
Fit RD 8 mm
Material Stainless steel 1.4301
Mounting height 35 mm
Mounting type Tensionable
ROHS-conformant yes

Dimensions

Height 36,3 mm
Length 275 mm
Width 28 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4108 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4108 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Mounting height Fit Item no. Quantity SSU
132 U 35 35 mm RD 8 mm 5203018
20 piece
Downloads

Download

Download

132 U 35 / 5203018
Download