Note: This article is discontinued.

Rod holder, 16 mm, with square pin

Item no. 5410096 | EAN 4012195428893

5410096 / 112 DIN-100
Rd 16 mm
Product description
Product description
• For air-termination and earth entry rods
• Crossbar with 2 hexagonal bolts M6 x 16 (VA)
• With square pin
Technical data

Technical data

Dimension 16mm
Dimension H 100 mm
Fit Rd 16 mm
Holder fastening type With impact pin
Length 100 mm
Material Steel
Material of the base Steel, hot galvanised
Material of the crossbar Steel, hot galvanised
Rod fastening type With screw clip
Surface Hot galvanised
All types

All types

Types Fit Item no. Quantity SSU
112 DIN-100 Rd 16 mm 5410096
10 piece
Downloads

Download

Download

112 DIN-100 / 5410096
Download