Note: This article is discontinued.

Roof cable holder for ridge tiles with M8 threaded bolts

Item no. 5202568 | EAN 4012195894124

Product description
Product description
• Adjustable from 180–240 mm

• With conductor 177/20, polyamide, grey

• With 3 M8 threaded nipples for positioning the holder
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Application Ridge
Clamping range D, max. 240 mm
Clamping range D, min. 180 mm
Dimension M8
Material Steel
Mounting type Tensionable
ROHS-conformant yes
Surface Hot-dip galvanised

Dimensions

Height 113,5 mm
Length 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4358 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4358 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Mounting height Fit Item no. Quantity SSU
132 GB-M8 5202568
20 piece
Downloads

Download

132 GB-M8 / 5202568
Download