Roof conductor holder for flat roofs

Item no. 5218997 | EAN 4012195625889

5218997 / 165 R-8-10
140 mm
Rd 8-10 mm
Product description
Product description
• For round conductors Rd 8–10
• With polyethylene plastic holder, black
• Block made of frost-resistant concrete
• Weight 1 kg
• Block can be split into plastic and concrete (recyclable)
Technical data

Technical data

Application Flat roof
Conductor diameter, max. 10
Conductor diameter, min. 8
Conductor fastening type With clip
Dimension 8-10mm
Fit Rd 8-10 mm
Material Polyethylene
Mounting type Miscellaneous
ROHS-conformant yes

Dimensions

Height 73 mm
Length 140 mm
Width 100 mm
All types

All types

Types Length Fit Item no. Quantity SSU
165 R-8-10 140 mm Rd 8-10 mm 5218997
10 piece
Downloads

Download

Download

165 R-8-10 / 5218997
Download