Roof conductor holder, for plastic film roofs

Item no. 5218999 | EAN 4012196388196

5218999 / 165 R-8-10 OBG
140 mm
Rd 8-10 mm
Product description
Product description
• For flat roofs
• For round conductors Rd 8 to 10
• Polyethylene plastic holder, light grey
• For clamping in roof strips
• When installing round conductors, expansion elements are to be used for thermal compensation
Technical data

Technical data

Application Flat roof
Conductor diameter, max. 10
Conductor diameter, min. 8
Conductor fastening type With clip
Dimension 8-10mm
Fit Rd 8-10 mm
Material Polyethylene
Mounting type Clampable
ROHS-conformant yes

Dimensions

Height 73 mm
Length 140 mm
Width 100 mm
All types

All types

Types Length Fit Item no. Quantity SSU
165 R-8-10 OBG 140 mm Rd 8-10 mm 5218999
100 piece
Downloads

Download

Download

165 R-8-10 OBG / 5218999
Download