Roof conductor holder for ridge tiles, 185−260 mm, Rd 8–10, A2

Item no. 5202515 | EAN 4012195403036

5202515 / 132 K-VA
20 mm
Rd 8-10 mm
Product description
Product description
132/..: Roof conductor holder for ridge tiles

• Adjustable width from 185-260 mm
• Bottom part made of non-rusting stainless steel (V2A)
or of copper
• Infinitely adjustable conductor holder
• Conductor holder of polyamide
• For round conductor Rd 8-10
• Fast installation using wing screw


  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Application Ridge
Clamping range D, max. 260 mm
Clamping range D, min. 185 mm
Conductor diameter, max. 10
Conductor diameter, min. 8
Conductor fastening type With clamp clip
Dimension 8mm
Fit Rd 8-10 mm
Material Stainless steel 1.4301
Mounting height 20 mm
Mounting type Tensionable
ROHS-conformant yes

Dimensions

Height 112 mm
Length 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5453 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5453 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Mounting height Fit Item no. Quantity SSU
132 K-VA 20 mm Rd 8-10 mm 5202515
20 piece
Downloads

Download

Download

132 K-VA / 5202515
Download