Roof conductor holder for tiled, slated and corrugated roofs, Rd 8−10

Item no. 5216818 | EAN 4012195813255

5216818 / 159 K-VA
21 mm
Rd 8-10 mm
Product description
Product description
• Bottom section stainless steel (V2A)
• Bottom section with Ø 8.5 mm slot
• Conductor holder of polyamide
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Application Corrugated roof
Conductor diameter, max. 10
Conductor diameter, min. 8
Conductor fastening type With clamp clip
Dimension 8-10mm
Fit Rd 8-10 mm
Material Stainless steel 1.4301
Mounting height 21 mm
Mounting type Screw-on
ROHS-conformant yes

Dimensions

Height 38,5 mm
Length 61 mm
Width 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1204 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1204 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Mounting height Fit Item no. Quantity SSU
159 K-VA 21 mm Rd 8-10 mm 5216818
20 piece
Downloads

Download

Download

159 K-VA / 5216818
Download