Roof conductor holder for tiled, slated and corrugated roofs, Rd 8, A2

Item no. 5217075 | EAN 4012195407959

5217075 / 159 VA-V
21 mm
Rd 8 mm
Product description
Product description
• Bottom section and conductor holder stainless steel (V2A)
• Bottom section with Ø 8.5 mm slot
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Application Corrugated roof
Conductor diameter, max. 8
Conductor diameter, min. 8
Conductor fastening type With clip
Dimension 8mm
Fit Rd 8 mm
Material Stainless steel 1.4301
Mounting height 21 mm
Mounting type Screw-on

Dimensions

Height 34,4 mm
Length 61 mm
Width 25 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1782 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1782 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Mounting height Fit Item no. Quantity SSU
159 VA-V 21 mm Rd 8 mm 5217075
20 piece
Downloads

Download

Download

159 VA-V / 5217075
Download