Rubber support for ISSRM45

Item no. 6290178 | EAN 4012195428152

6290178 / ISSGURM45
60 mm
70 mm
Product description
Product description
Rubber support for slip-free fastening of the floor-ceiling service pole ISSRM45.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Floor/ceiling service pole
  • Track width 45 mm
  • Devices
  • Protective contact socket
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1416 kg CO2e / 1 Piece
Colour Black
CO₂ Footprint (GWP) 0,1416 kg CO₂e
Declared Unit (LCA) Units
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 70x60x4
Halogen-free no
Height 4 mm
Length 60 mm
Material Rubber
Type of accessory Rubber support
Width 70 mm
All types

All types

Types Length Width Item no. Quantity SSU
ISSGURM45 60 mm 70 mm 6290178
1 piece
Downloads

Download

Download

EU declaration of conformity ISSGURM45 / 6290178 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.