Note: This article is discontinued.

Rung C30, perforated FS

Item no. 6009961 | EAN 4012195740810

Product description
Product description
Perforated rung, C profile version, for subsequent installation and use in cable ladders. To be screwed on. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension L=295mm
Height 15 mm
Material Steel
Slot width 17 mm
Surface Strip galvanised
All types

All types

Types Width Item no. Quantity SSU
SPR C30 195 FS 6009959
3500 piece
SPR C30 295 FS 6009961
2500 piece
SPR C30 395 FS 6009963
2000 piece
SPR C30 495 FS 6009965
1800 piece
SPR C30 595 FS 6009967
1500 piece
Downloads

Download
Download

EU declaration of conformity SPR C30 295 FS / 6009961 , 0.10MB , pdf
Download

Download
Download

SPR C30 295 FS / 6009961
Download