Note: This article is discontinued.

Rung C30, perforated FT

Item no. 6009985 | EAN 4012195709725

Product description
Product description
Perforated rung, C profile version, for subsequent installation and use in cable ladders. To be screwed on. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Dimension L=495mm
Height 15 mm
Material Steel
Slot width 17 mm
Surface Hot-dip galvanised
All types

All types

Types Width Item no. Quantity SSU
SPR C30 495 FT 6009985
1800 piece
SPR C30 595 FT 6009987
1500 piece
Downloads

Download
Download

EU declaration of conformity SPR C30 495 FT / 6009985 , 0.10MB , pdf
Download

Download
Download

SPR C30 495 FT / 6009985
Download