Equipotential bonding and earthing
Equipotential busbars
Equipotential busbar for industrial areas
Equipotential busbar for industrial areas
Filter
Length
246 mm (2)
278,5 mm (1)
343,5 mm (1)
408,5 mm (2)
473,5 mm (1)
505 mm (1)
538,5 mm (1)
605 mm (2)
733,5 mm (1)
Number of connections
5 (2)
6 (2)
8 (1)
10 (4)
12 (1)
14 (1)
20 (1)
Material
Copper (9)
Stainless steel 1.4301 (3)
2 products (12 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
3 Variants
Equipotential busbar BigBar for industrial applications
To product
9 Variants
Equipotential busbar BigBar for industrial applications
To product