External lightning protection
Cable material
Conductor material
Conductor material
Filter
Surface
Copper-plated (2)
Hot-dip galvanised (15)
Tin-plated (1)
Diameter of the individual wires
1,8 mm (1)
2,1 mm (2)
Diameter
8 mm (10)
9 mm (1)
10 mm (9)
10,5 mm (2)
Material
Aluminium (6)
Copper (6)
Polyethylene (1)
Stainless steel 1.4301 (4)
Stainless steel 1.4571/1.4404 (6)
Steel (17)
Nomal ring (approx. m)
20 (1)
25 (1)
30 (4)
40 (1)
50 (9)
52 (1)
60 (1)
71 (1)
75 (2)
80 (3)
84 (1)
95 (1)
100 (3)
122 (1)
125 (3)
150 (2)
15 products (40 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
3 Variants
Round conductor, galvanised steel
To product
7 Variants
Round conductor, stainless steel
To product
2 Variants
Round conductor, copper
To product
4 Variants
Round conductor, aluminium
To product
Item no. 5021332
Round conductor, aluminium, with halogen-free sheathing
To product
Item no. 5021162
Round conductor, galvanised steel with PVC jacketing
To product
Item no. 5021380
Round conductor, copper sheathed
To product
8 Variants
Galvanised steel flat conductor for earth
To product
3 Variants
Stainless steel flat conductor
To product
3 Variants
Flat conductor, galvanised steel for foundation earthing
To product
Item no. 5020980
Flat conductor, copper sheathed
To product
Item no. 5021830
Flat conductor, copper
To product
Item no. 5018014
Protective cap for connection lugs, reflective
To product
3 Variants
Copper cables and copper cables, tin-plated
To product
Item no. 5021700
Aluminium bare stranded conductor 50 mm²
To product