Flat conductor, copper sheathed

Item no. 5020980 | EAN 4012196565023

5020980 / 5052 STCU 30X3
30 mm
3 mm
Product description
Product description
• Can be used as a conductor according to IEC/ EN 62561-2 (VDE 0185-561-2)
• Copper layer thickness: Min. 70 µm
Technical data

Technical data

Cross-section 90 mm²
Dimension 30x3mm
Dimension B 30 mm
Dimension H 3 mm
Height 3 mm
Length 50000 mm
Length tolerance ± 5 %
Material Steel
Surface Copper-plated
Width 30 mm
All types

All types

Types Width Height Item no. Quantity SSU
5052 STCU 30X3 30 mm 3 mm 5020980
50 m
Downloads

Download

Download
Download
Download

EU declaration of conformity 5052 STCU 30X3 / 5020980 , 0.06MB , pdf
Download

5052 STCU 30X3 / 5020980
Download