Note: This article is discontinued.

Water repellent

Item no. 5408733 | EAN 4012195673750

5408733 / 101 IAB
18 mm
Product description
Product description
Water repellent for mounting on insulation rods with d = 20 mm
Technical data

Technical data

Connection Round conductor
Dimension 40x40x18
Material Aluminium

Dimensions

Length 18 mm
All types

All types

Types Length Item no. Quantity SSU
101 IAB 18 mm 5408733
10 piece
Downloads

Download

Download

101 IAB / 5408733
Download