Surge protection
AC power supplies
Fine power protection, fixed installation
Fine power protection, fixed installation
Filter
Pole version
1 (3)
1+N/PE (8)
2+N/PE (1)
Other (2)
Protection level wire-earth
1300 V (1)
1500 V (3)
< 1500 V (1)
<500 V (1)
Nominal discharge current (8/20 µs)
2,5 kA (2)
3 kA (5)
5 kA (5)
10 kA (6)
17 products (18 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
2 Variants
Surge protection module
To product
Item no. 5092480
Surge protection for LED systems 230V
To product
Item no. 5092478
Surge protection for LED systems 230 V IP65
To product
Item no. 5092482
Surge protection for LED systems 440 V
To product
Item no. 5092431
Surge protection for LED systems ÜSM-20-230I1P+PE
To product
Item no. 5092433
Surge protection for LED systems ÜSM-20-230I1PE65
To product
Item no. 5092422
Surge protection module ÜSM-10-230l1P+PE
To product
Item no. 5092420
Surge protection module ÜSM-10-230l1P-0
To product
Item no. 5092426
Surge protection module ÜSM-10-230l2P+PE
To product
Item no. 5092424
Surge protection module ÜSM-10-230l2P-0
To product
Item no. 5092440
Surge protection module ÜSM 10
To product
Item no. 5092441
Fine power protection 230 V protective contact sockets
To product
Item no. 5092472
Surge protection module 230 V with holder for GB2 and GB3 mounting boxes
To product
Item no. 5092460
Surge protective device 230 V for through wiring
To product
Item no. 6117473
Fine power protection for Modul 45 with acoustic function display
To product
Item no. 6117465
Surge protection module for Modul 45 with audible signalling
To product
Item no. 5098940
Lightning barrier FLD
To product